Loading

In this page you will be able to compare electricity consumption and running cost of the motor you selected with pre-selected product lines.
It is possible to change the default values of energy cost and operating hours.
After that you can run the payback tool to three different conditions and find out the reduction in CO2 emissions.

Single Motor Energy Calculator




  • Output:
  • Poles:
  • Voltage:
  • Frequency:
  • Frame:
  • Efficiency (100%):
  • Update

    Payback Tool

    In this part it is possible to simulate three conditions:

    • New Project - the system will display the payback time considering the acquisition price difference.
    • Replacement of a running motor - the system will display the time to payback 100% of the new motor. Rewound motors may experience a drop of up to 2 points in efficiency.
    • Replacement of a failed motor - the system will display the time to payback the new motor against the rewinding cost. Rewound motors may experience a drop of up to 2 points in efficiency.
    Note: If in your country you have governmental incentives such as rebates or capital allowances to purchase high efficiency products, please consider them when entering the purchasing prices.


    Existing / Low Efficiency Motor
    Efficiency (%)
    Purchase Price ($)

    Return of Investment