Europe » English
Africa » English
Asia » English
Japan » English
Australasia » English
Brazil » Português (Brasil)
Latin America » Español
United States / Canada » English
Mexico » Español
Russia » Русский
»
Standard
Frequency
Voltage
Speed
Output
Feet
Flange
Terminal box (viewed from shaft end)
Unit
kg/Nm/kgm
2
/m
lb/ft.lb/sq.ft.lb/ft
Output
HP
kW
Product line
IEC General Purpose > W22 Industrial Motor - High Efficiency E3
IEC General Purpose > W22 Industrial Motor - 10 & 12 Poles
IEC General Purpose > W22 Industrial Motor - High Voltage
IEC General Purpose > W50 Industrial Motor - Low Voltage
IEC General Purpose > W50 Industrial Motor - High Voltage
IEC General Purpose > W21 Industrial Motor - Efficiency E2
IEC Mining Motor > W22 Mining Motor - High Efficiency E3
IEC Hazardous Area Application > W22Xec High Efficiency - E3 (Ex ec IIC T3 Gc)
IEC Hazardous Area Application > W21Xeb Increased Safety - Efficiency E2
IEC Hazardous Area Application > W22Xtb High Efficiency - E3 (Ex tb IIIC T125°C Db IP66)
IEC Hazardous Area Application > Explosion-Proof (Ex db) - Efficiency E2
IEC Hazardous Area Application > Explosion-Proof (Ex db) - Table B1 (MEPS 2001)
IEC Hazardous Area Application > W22Xdb - High Efficiency E3 (Ex db IIC T4 Gb / Ex db I Mb / Ex tb IIIC T125°C Db)
IEC Hazardous Area Application > W22Xdb - Efficiency E2 - Voltage > 690 V (Ex db IIC T4 Gb / Ex db I Mb / Ex tb IIIC T125°C Db)
IEC Hazardous Area Application > W22Xdb - Efficiency E2 (Ex db IIC T4 Gb / Ex db I Mb / Ex tb IIIC T125°C Db)
IEC Brake Motor > Brake Motor Aluminum Frame - Efficiency E2
Single-Phase - IEC General Purpose > General Purpose Aluminium Frame Start and Run Capacitor
Single-Phase - IEC NEMA Standard > IP 55 - General Purpose NEMA 56 - Start Capacitor
Single-Phase - IEC NEMA Standard > IP 21 - General Purpose NEMA 56 - Start Capacitor