Select motor data: |
|
Motor type : |
Standard |
Number of poles : |
4 |
Frequency : |
60 Hz |
Motor Output (Pn) : |
|
Motor Voltage : |
|
|
|
D or NH Fuses F7,F8,F9 |
- |
Contactor KC |
- |
Anti-surge inductor (1) |
- |
Rated reactive power to increase cosø to a minimum of 0.95 (2) |
- |
|
(1) The anti-surge inductors must be used when the special contactors for capacitor switching (CWMC) are not used. The inductors can be made with the power supply cables.
(2) The power-factor correction is related to the motor output, regardless the kind of start. The reactive powers were calculated for the motor operating from 75 to 100% of load.
|